CAD model selection
HPC - MEB2-30
Company
HPC
Description
MEB 1 - 3.5 - Moulded plastic bevel gear - Nylon 6 - Ratio 1:1 - Module 1.0 to 3.5
Bill of material
HPC - MEB2-30
REF
Part number
MEB2-30
FORM
Form
Primitive diameter
External diameter
MOD
Module
2.0
Z
N° of teeth
30
DE
ØDe
62.8
mm
DP
ØDp
60
mm
B
30.0
mm
F
16
mm
DN
ØDn
50
mm
A
ØA
12
mm
DM
47.80
mm
L
27.0
mm
LM
12.8
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions