CAD model selection
HPC - MHB2-20
Company
HPC
Description
MHB 2 - Moulded plastic bevel gear - Nylon 6 - Ratio 1.5:1 - Module 2.0
Bill of material
HPC - MHB2-20
REF
Part number
MHB2-20
FORM
Form
Primitive diameter
External diameter
MOD
Module
2.0
Z
N° of teeth
20
DE
ØDe
43.3
mm
DP
ØDp
40
mm
B
23
mm
F
10 mm
DN
ØDn
30
mm
A
ØA
8
mm
DM
43.30
mm
L
23.0
mm
LM
10.2
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions