CAD model selection
HPC - DB3-16/ECO
Company
HPC
Description
DB 1.5 - 5.0 - Bevel gear - Steel C43 - Ratio 2:1 - Module 1.5 to 5.0
Bill of material
HPC - DB3-16/ECO
REF
Part number
DB3-16/ECO
FORM
Form
Primitive diameter
External diameter
Z
N° of teeth
16
MOD
Module
3
DP
ØDp
48
mm
DE
ØDe
53.36
mm
F
15
mm
L
28.0
mm
DM
ØDm
40.0
mm
A
ØA
15
mm
V
33.64
mm
S
3.0
mm
LM
Lm
11.6
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions