CAD model selection
HPC - MTB2.5-16
Company
HPC
Description
MTB 1.5 - 3 - Moulded plastic bevel gear - Nylon 6 - Ratio 3:1 - Module 1.5 to 3.0
Bill of material
HPC - MTB2.5-16
REF
Part number
MTB2.5-16
FORM
Form
Primitive diameter
External diameter
MOD
Module
2.5
Z
N° of teeth
16
DE
ØDe
44.7
mm
DP
ØDp
40
mm
B
28
mm
F
18
mm
DN
ØDn
34
mm
A
ØA
14
mm
DM
70.4
mm
L
26
mm
LM
9.2
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions