CAD model selection
HPC - FB3-16/ECO
Company
HPC
Description
FB 1.5 - 5.0 - Bevel gear - Steel C43 - Ratio 4:1 - Module 1.5 to 5.0
Bill of material
HPC - FB3-16/ECO
REF
Part number
FB3-16/ECO
FORM
Form
Primitive diameter
External diameter
Z
N° of teeth
16
MOD
Module
3
DP
ØDp
48
mm
DE
ØDe
53.82
mm
F
22.0
mm
L
34.0
mm
DM
ØDm
40.0
mm
A
ØA
15
mm
V
74.05
mm
S
2.0
mm
LM
Lm
11.0
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions