??
CAD model selection
HPC - MFB2.5-64
HELP_VARIABLE
Company
HPC
Description
MFB 2.5 - 3 - Moulded plastic bevel gear - Nylon 6 - Ratio 4:1 - Module 2.5 to 3.0
Bill of material
HPC - MFB2.5-64
REF
Part number
MFB2.5-64
FORM
Form
MOD
Module
2.5
Z
N° of teeth
64
DE
ØDe
161.2
mm
DP
ØDp
160
mm
B
35.0
mm
F
18
mm
DN
ØDn
80
mm
A
ØA
20
mm
DM
48.8
mm
L
30
mm
LM
16.0
mm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions