CAD model selection
HPC - SMS2-25R
Company
HPC
Description
SMS 1 - 3 - Spiral bevel gear - Hardened steel - Ratio 1:1 - Module 1.0 to 3.0
Bill of material
HPC - SMS2-25R
REF
Part number
SMS2-25R
FORM
Form
Primitive diameter
External diameter
MOD
Module
2
Z
Nb. of teeth
25
A
ØA
12
mm
B
ØB
40
mm
C
ØC
50.0
mm
D
ØD
52.38
mm
E
40
mm
F
24.20
mm
G
16.19
mm
H
10.0
mm
J
12
mm
K
26.06
mm
L
20
mm
MAS
Weight
0.20
kg
INFO
Informations
INFO
Preview - Generation

Embedded user actions