CAD model selection
HPC - 24HTD5M-15F
Company
HPC
Description
HTD5M-15 - Toothed pulley - Steel or aluminium - 5mm Pitch - Belt width 15mm
Bill of material
HPC - 24HTD5M-15F
REF
Part number
24HTD5M-15F
MAT
Material
Steel
DET
Detail
Simple
Full
PAS
Pitch
5 mm
Z
Teeth
24
DP
PCD
38.20
mm
D
Ext. dia
37.06
mm
E
Flange
42
mm
M
27.0
mm
DI
-
mm
F
20.5 mm
L
28
mm
A
Pre-bore
6
mm
INFO
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions