CAD model selection
HPC - 24HTD5M-25F
Company
HPC
Description
HTD5M-25 - Toothed pulley - Steel or aluminium- 5mm Pitch - Belt width 25mm
Bill of material
HPC - 24HTD5M-25F
REF
Part number
24HTD5M-25F
MAT
Material
Steel
DET
Detail
Simple
Full
PAS
Pitch
5 mm
Z
Nb. of teeth
24
DP
PCD
38.20
mm
D
Outside diam
37.06
mm
E
ØE flange
42
mm
M
ØM
27.0
mm
DI
ØDi
-
mm
F
30.5 mm
L
38.0
mm
A
Pre-bore
6
mm
INFO
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions