CAD model selection
HPC - 36HTD8M-30F
Company
HPC
Description
HTD8M-30 - Toothed pulley - Steel or cast iron - 8mm Pitch - Belt width 30mm
Bill of material
HPC - 36HTD8M-30F
REF
Part number
36HTD8M-30F
MAT
Material
Steel
DET
Detail
Simple
Full
PAS
Pitch
8 mm
Z
Teeth
36
DP
PCD
91.67
mm
D
Ext. dia
90.30
mm
E
Flange
97.0
mm
M
70
mm
DI
-
mm
F
38 mm
L
48 mm
A
Pre-bore
15
mm
INFO
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions