CAD model selection
HPC - H0.4-55/RH
Company
HPC
Description
H/PH 0.4 - Helical gear - Crossed axis - Steel - Module 0.4
Bill of material
HPC - H0.4-55/RH
REF
Part number
H0.4-55/RH
FORM
Type
Primitive diameter
Outside diameter
MOD
Module
0.4
Z
N° of teeth
55
P
PCD
31.11
mm
D
Outside dia.
31.91
mm
M
Boss dia.
12.00
mm
A
Bore
4
mm
MAS
Weight
0.0175
kg
INFO
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions