CAD model selection
HPC - ZH1.25-40/RH
Company
HPC
Description
ZH 1.25 - Helical gear - Crossed axis - Machined plastic - Module 1.25
Bill of material
HPC - ZH1.25-40/RH
REF
Part number
ZH1.25-40/RH
MAT
Material
Plastic
FORM
Form
Primitive diameter
External diameter
MOD
Module
1.25
Z
N° of teeth
40
P
PCD
70.71
mm
D
Outside dia.
73.21
mm
M
Boss dia.
26
mm
A
Bore
10
mm
MAS
Weight
0.0640
kg
INFO
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions