CAD model selection
HPC - ZH1.5-40/RH
Company
HPC
Description
ZH 1.5 - Helical gear - Crossed axis - Machined plastic - Module 1.5
Bill of material
HPC - ZH1.5-40/RH
REF
Part number
ZH1.5-40/RH
MAT
Material
Plastic
FORM
Form
Primitive diameter
External diameter
MOD
Module
1.5
Z
N° of teeth
40
P
PCD
84.85
mm
D
Outside dia.
87.85
mm
M
Boss dia.
36
mm
A
Bore
12
mm
MAS
Weight
0.1185
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions