CAD model selection
HPC - ZH2-35/RH
Company
HPC
Description
ZH 2 - Helical gear - Crossed axis - Machined plastic - Module 2.0
Bill of material
HPC - ZH2-35/RH
REF
Part number
ZH2-35/RH
MAT
Material
Plastic
FORM
Form
Primitive diameter
External diameter
MOD
Module
2.0
Z
N° of teeth
35
P
PCD
98.99
mm
D
Outside dia.
102.99
mm
M
Boss dia.
45
mm
A
Bore
15
mm
MAS
Weight
0.1959
kg
INFO
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions