CAD model selection
HPC - SH0.4-250/RH
Company
HPC
Description
SH/PSH 0.4 - Helical gear - Parallel axis - Steel - Module 0.4
Bill of material
HPC - SH0.4-250/RH
REF
Part number
SH0.4-250/RH
FORM
Type
Primitive diameter
Outside diameter
MOD
Module
0.4
Z
N° of teeth
250
P
PCD
105.00
mm
D
Outside dia.
105.80
mm
M
Boss dia.
20
mm
A
Bore
10
mm
S
Sens hélice
Right hand
MAS
Weight
0.3359
kg
INFO
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions