CAD model selection
HPC - SH0.5-250/RH
Company
HPC
Description
SH 0.5 - Helical gear - Parallel axis - Steel - Module 0.5
Bill of material
HPC - SH0.5-250/RH
REF
Part number
SH0.5-250/RH
MAT
Material
Steel
FORM
Type
Primitive diameter
Outside diameter
MOD
Module
0.5
Z
N° of teeth
250
P
PCD
131.25
mm
D
Outside dia.
132.25
mm
M
Boss dia.
25.00
mm
A
Bore
12
mm
S
Sens hélice
Right hand
MAS
Weight
0.6238
kg
INFO
Information
INFO
Preview - Generation

Embedded user actions