CAD model selection
HPC - SH0.7-175/RH
Company
HPC
Description
SH 0.7 - Helical gear - Parallel axis - Steel - Module 0.7
Bill of material
HPC - SH0.7-175/RH
REF
Part number
SH0.7-175/RH
MAT
Material
Steel
FORM
Type
Primitive diameter
Outside diameter
MOD
Module
0.7
Z
Nb. of teeth
175
P
PCD
128.63
mm
D
Outside dia.
130.03
mm
M
Boss dia.
30.00
mm
A
Bore
15
mm
S
Sens hélice
Right hand
MAS
Weight
1.011
kg
INFO
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions