??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HPC - ZSH1.5-32
HELP_VARIABLE
REF
Part number
ZSH1.5-32
u
MAT
Material
Plastic
TYP
Type
ZSH
FORM
Type
MOD
Module
1.5
Z
N°of teeth
32
u
P
PCD
50.40
u
mm
D
Outside dia.
53.40
u
mm
M
Boss dia.
28
u
mm
A
Bore
10
u
mm
MAS
Weight
-
u
kg
INFO
Information
Information
INFO
Previews
Embedded Generation