CAD model selection
HPC - ZSH2-80/RH
Company
HPC
Description
ZSH 2 - Parallel axes helical gear - Machined plastic - Module 2.0
Bill of material
HPC - ZSH2-80/RH
REF
Part number
ZSH2-80/RH
MAT
Material
Plastic
FORM
Type
Primitive diameter
Outside diameter
MOD
Module
2.0
Z
N° of teeth
80
P
PCD
168.00
mm
D
Outside dia.
172.00
mm
M
Boss dia.
50
mm
A
Bore
15
mm
MAS
Weight
3.193
kg
INFO
Information
INFO
S
Sens hélice
Right Hand
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions