??
CAD model selection
HPC - IN1-58
HELP_VARIABLE
Company
HPC
Description
IN 1 - Internal gear - Steel - Module 1.0
Bill of material
HPC - IN1-58
REF
Part number
IN1-58
DET
Detail
MAT
Material
Steel
MOD
Module
1.0
Z
N° of teeth
58
P
PCD
58
mm
A
Int. dia
56
mm
D
100
mm
M
Boss dia.
94
mm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions