CAD model selection
HPC - IN1.5-41
Company
HPC
Description
IN 1.5 - Internal gear - Steel - Module 1.5
Bill of material
HPC - IN1.5-41
REF
Part number
IN1.5-41
DET
Detail
Simple
Full
MAT
Material
Steel
MOD
Module
1.5
Z
N° of teeth
41
P
PCD
61.50
mm
A
Int. dia
58.50
mm
D
100.00
mm
M
Boss dia.
94
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions