CAD model selection
HPC - ZIN2-60
Company
HPC
Description
ZIN 2.0 - Internal gear - Plastic - Module 2
Bill of material
HPC - ZIN2-60
REF
Part number
ZIN2-60
DET
Detail
Simple
Full
MAT
Material
Plastic
MOD
Module
2
Z
N° of teeth
60
P
PCD ØP
120
mm
A
Internal ØA
116
mm
D
ØD
175
mm
M
Boss ØM
150
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions