CAD model selection
HPC - 26AT10-32/ECO
Company
HPC
Description
AT10 - AT-type timing pulley - Aluminium - Pitch AT10
Bill of material
HPC - 26AT10-32/ECO
REF
Part number
26AT10-32/ECO
Z
No. of teeths
26
DET
Detail
Simple
Full
C
Belt width
32
mm
DP
PDC
82.76
mm
D
ØD
80.90
mm
E
ØE
87.0
mm
M
ØM
60
mm
F
37
mm
L
47
mm
A
ØA pre-bore
12
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions