CAD model selection
HPC - AT10/1100/32
Company
HPC
Description
AT 10 - AT type belt - Polyurethane with steel reinforcements - AT10 Pitch - Width 25 to 50 mm
Bill of material
HPC - AT10/1100/32
REF
Part number
AT10/1100/32
DET
Detail
Simple
Full
L
Length
1100
mm
Z
N° of teeth
110
LG
Width
32
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions