CAD model selection
HPC - AT5/545/25
Company
HPC
Description
AT 5 - AT type belt - Polyurethane with steel reinforcements - AT5 Pitch - Width 10 to 25 mm
Bill of material
HPC - AT5/545/25
REF
Part number
AT5/545/25
DET
Detail
Simple
Full
L
Length
545
mm
Z
N° of teeth
109
LG
Width
25
mm
INFO
Informations
INFO
Preview - Generation

Embedded user actions