CAD model selection
HPC - 22T10-30-AL
Company
HPC
Description
T 10-30-AL - T type toothed pulley - Aluminium - T10 Pitch - Belt width 25mm
Bill of material
HPC - 22T10-30-AL
REF
Part number
22T10-30-AL
DET
Detail
Simple
Full
PAS
Pitch
T10
Z
N° of teeth
22
DP
PCD
70.20
mm
D
ØD
68.20
mm
E
ØE
75
mm
M
ØM
52
mm
A
Pre-bore
8
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions