??
CAD model selection
HPC - 60T5-15/ECO
HELP_VARIABLE
Company
HPC
Description
T5 - T-type timing pulley - Aluminium - Pitch T5 - For 10mm belts
Bill of material
HPC - 60T5-15/ECO
REF
Part number
60T5-15/ECO
Z
No. of teeths
60
DET
Detail
DP
PCD
95.52
mm
D
ØD
94.35
mm
E
ØE
0.00
mm
M
ØM
65
mm
F
15
mm
L
21
mm
A
ØA pre-bore
8
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions