CAD model selection
HPC - T2.5/290/4
Company
HPC
Description
T 2.5 - T type belt - Polyurethane with steel reinforcements - T2.5 Pitch - Width 4 to 10 mm
Bill of material
HPC - T2.5/290/4
REF
Part number
T2.5/290/4
DET
Detail
Simple
Full
L
Length
290.00
mm
Z
N°of teeth
116
LG
Width
4
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions