CAD model selection
HPC - T5/500/10
Company
HPC
Description
T 5 - T type belt - Polyurethane with steel reinforcements - T5 Pitch - Width 6 to 25 mm
Bill of material
HPC - T5/500/10
REF
Part number
T5/500/10
DET
Detail
Simple
Full
L
Length
500
mm
Z
N° of teeth
100
LG
Width
10
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions