CAD model selection
HPC - T10/25P
Company
HPC
Description
T/P - Junction plate for T5M and T10M belt
Bill of material
HPC - T10/25P
REF
Part number
T10/25P
DET
Detail
Simple
Full
PAS
Pitch
T10
B
50
mm
L
Length
80.0
mm
H
15
mm
E
50
mm
F
8
mm
G
15.00
mm
D
9.0
mm
A
5.00
mm
LG
Width of belt
25
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions