CAD model selection
HPC - MR2.5-1000
Company
HPC
Description
MR - Metric rack - Steel - Module 1.0 to 6.0
Bill of material
HPC - MR2.5-1000
REF
Part number
MR2.5-1000
DET
Detail
Simple
Full
MOD
Module
2.5
W
25
mm
H
25
mm
P
Primitive line
22.50
mm
L
Length
997
mm
MATIERE
Material
46S20
INFO
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions