CAD model selection
HPC - R0.8-1000
Company
HPC
Description
R - Narrow spur rack - Steel - Module 0.25 to 2
Bill of material
HPC - R0.8-1000
REF
Part number
R0.8-1000
DET
Detail
Simple
Full
MOD
Module
0.8
P
11.20
mm
W
6
mm
H
12
mm
L
1000
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions