??
CAD model selection
HPC - TR0.5-400/304L
HELP_VARIABLE
Company
HPC
Description
TR - Circular rack - Stainless steel - Module 0.25 to 1.5
Bill of material
HPC - TR0.5-400/304L
REF
Part number
TR0.5-400/304L
DET
Detail
MOD
Module
0.5
P
8.70
mm
D
10
mm
H
9.20
mm
L
400 mm
INFO
Information
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions