CAD model selection
HPC - PCS6-23
Company
HPC
Description
PCS6 - Chain sprocket DIN 04-1 - Steel C45
Bill of material
HPC - PCS6-23
REF
Part number
PCS6-23
DET
Detail
Simple
Full
Z
N° of teeth
23
P
Ø
44.06
mm
D
Ø
46.40
mm
M
Ø
25
mm
A
Ø Prebore not warranted**
8
mm
E
13
mm
MAS
Weight
0.06
kg
INFO
Informations
INFO
Preview - Generation

Embedded user actions