??
CAD model selection
HPC - PCS62-18/SS
HELP_VARIABLE
Company
HPC
Description
PCS 62 / SS - DIN 10B-1 chain sprocket - Stainless steel - 5/8" Pitch - Roller diameter 10.16mm
Bill of material
HPC - PCS62-18/SS
REF
Part number
PCS62-18/SS
DET
Detail
PAS
Pitch
5/8"
Z
N° of teeth
18
P
ØP
91.42
mm
D
ØD
98.3
mm
M
ØM
70
mm
A
ØA
14
mm
E
30
mm
INFO
Information
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions