CAD model selection
HPC - G0.5-51
Company
HPC
Description
G/PG 0.5 - Spur gear - Steel 20NCD2 - Module 0.5
Bill of material
HPC - G0.5-51
REF
Part number
G0.5-51
DET
Detail
Simple
Full
TYP
Type
G
MOD
Module
0.5
Z
N° of teeth
51
P
PCD
25.50
mm
D
Outside dia.
26.50
mm
M
Boss dia.
12
mm
A
Bore
6
mm
MAS
Weight
0.0230
kg
INFO
Informations
INFO
Preview - Generation

Embedded user actions