CAD model selection
HPC - G0.75-25
Company
HPC
Description
G/PG 0.75 - Spur gear - Steel 20NCD2 - Module 0.75
Bill of material
HPC - G0.75-25
REF
Part number
G0.75-25
DET
Detail
Simple
Full
TYP
Type
G
MOD
Module
0.75
Z
N° of teeth
25
P
PCD
18.75
mm
D
Outside dia.
20.25
mm
M
Boss dia.
12
A
Bore
5
mm
MAS
Weight
0.017
kg
INFO
Informations
INFO
Preview - Generation

Embedded user actions