??
CAD model selection
HPC - G0.8-46
HELP_VARIABLE
Company
HPC
Description
G/PG 0.8 - Spur gear - Steel 20NCD2 - Module 0.8
Bill of material
HPC - G0.8-46
REF
Part number
G0.8-46
DET
Detail
TYP
Type
G
MOD
Module
0.8
Z
N° of teeth
46
P
PCD
36.80
mm
D
Outside dia.
38.40
mm
M
Boss dia.
16
mm
A
Bore
6
mm
MAS
Weight
0.090
kg
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions