CAD model selection
HPC - G1-40/ECO
Company
HPC
Description
Module 1,0 - Spur gear, Material Steel C45 , Module 1.00 , Serie Economy range
Bill of material
HPC - G1-40/ECO
REF
Part number
G1-40/ECO
DET
Detail
Simple
Full
Z
N° of teeth
40
P
Ø Primitive
40
mm
D
Ø Exterior
42
mm
M
Ø Boss
25
mm
A
Ø Pre-bore
10
mm
MAS
Weight
0.170
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions