CAD model selection
HPC - SSG1-30-304L
Company
HPC
Description
SSG 1 - Spur gear - Stainless steel 304L - Module 1.0
Bill of material
HPC - SSG1-30-304L
REF
Part number
SSG1-30-304L
DET
Detail
Simple
Full
MOD
Module
1.0
Z
N° of teeth
30
P
PCD
30
mm
D
Outside dia.
32
mm
M
Boss dia.
20
mm
A
Bore
8
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions