CAD model selection
HPC - ZG1-45
Company
HPC
Description
ZG/ZPG 1 - Plastic spur gear - Machined Delrin - Module 1.0
Bill of material
HPC - ZG1-45
REF
Part number
ZG1-45
DET
Detail
Simple
Full
TYP
Type
ZG
MOD
Module
1.0
Z
N° of teeth
45
P
PCD
45.00
mm
D
Outside dia.
47.00
mm
M
Boss dia.
18
A
Bore
6
mm
MAS
Weight
0.0178
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions