CAD model selection
HPC - ZG1.25-45
Company
HPC
Description
ZG/ZPG 1.25 - Plastic spur gear - Machined Delrin - Module 1.25
Bill of material
HPC - ZG1.25-45
REF
Part number
ZG1.25-45
DET
Detail
Simple
Full
TYP
Type
ZG
MOD
Module
1.25
Z
N° of teeth
45
P
PCD
56.25
mm
D
Outside dia.
58.75
mm
M
Boss dia.
22
mm
A
Bore
8
mm
MAS
Weight
0.035
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions