CAD model selection
HPC - YG1.5-45
Company
HPC
Description
YG/XG 1.5 - Heavy duty spur gear - Steel 35NCD6 - Module 1.5
Bill of material
HPC - YG1.5-45
REF
Part number
YG1.5-45
DET
Detail
Simple
Full
TYP
Type
YG
MOD
Module
1.5
Z
N° of teeth
45
P
PCD
67.50
mm
D
Outside dia.
70.50
mm
M
Boss dia.
50
A
Bore
15
mm
MAS
Weight
0.726
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions