CAD model selection
HPC - GG2-32
Company
HPC
Description
GG 2 - Ground spur gear - Heat treated steel - Module 2.0
Bill of material
HPC - GG2-32
REF
Part number
GG2-32
DET
Detail
Simple
Full
Z
N° of teeth
32
C
ØC PCD
64
mm
D
ØD Outside
68
mm
B
ØB Hub
50
mm
A
ØA Bore
18
mm
J
Backlash
0.12-0.22
mm
MAS
Weight
0.74
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions