CAD model selection
HPC - ZG2-42
Company
HPC
Description
ZG/ZPG 2 - Plastic spur gear - Machined Delrin - Module 2.0
Bill of material
HPC - ZG2-42
REF
Part number
ZG2-42
DET
Detail
Simple
Full
TYP
Type
ZG
MOD
Module
2.0
Z
N° of teeth
42
P
PCD
84
mm
D
Outside dia.
88
mm
M
Boss dia.
45
mm
A
Bore
15
mm
MAS
Weight
0.122
kg
INFO
Informations
INFO
Preview - Generation

Embedded user actions