??
CAD model selection
HPC - G2.5-45
HELP_VARIABLE
Company
HPC
Description
G/PG 2.5 - Spur gear - Steel 20NCD2 - Module 2.5
Bill of material
HPC - G2.5-45
REF
Part number
G2.5-45
DET
Detail
TYP
Type
G
MOD
Module
2.5
Z
N° of teeth
45
P
PCD
112.5
mm
D
Outside dia.
117.5
mm
M
Boss dia.
50
mm
A
Bore
20
mm
MAS
Weight
2.031
kg
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions