CAD model selection
HPC - G2.5-35/ECO
Company
HPC
Description
Module 2,5 - Spur gear, Material Steel C45 , Module 2.50 , Serie Economy range
Bill of material
HPC - G2.5-35/ECO
REF
Part number
G2.5-35/ECO
DET
Detail
Simple
Full
Z
N° of teeth
35
P
Ø Primitive
87.5
mm
D
Ø Exterior
92.5
mm
M
Ø Boss
60
mm
A
Ø Pre-bore
16
mm
MAS
Weight
1.540
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions