CAD model selection
HPC - GG3-30
Company
HPC
Description
GG 3 - Ground spur gear - Heat treated steel - Module 3.0
Bill of material
HPC - GG3-30
REF
Part number
GG3-30
DET
Detail
Simple
Full
Z
N° of teeth
30
C
ØC PCD
90
mm
D
ØD Outside
96
mm
B
ØB Hub
75
mm
A
ØA Bore
25
mm
J
Backlash
0.12-0.22
mm
MAS
Weight
2.20
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions