CAD model selection
HPC - G4-23/ECO
Company
HPC
Description
Module 4,0 - Spur gear, Material Steel C45 , Module 4.00 , Serie Economy range
Bill of material
HPC - G4-23/ECO
REF
Part number
G4-23/ECO
DET
Detail
Simple
Full
Z
N° of teeth
23
P
Ø Primitive
92
mm
D
Ø Exterior
100
mm
M
Ø Boss
75
mm
A
Ø Pre-bore
20
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions