CAD model selection
HPC - ZG4-39
Company
HPC
Description
ZG/ZPG 4 - Plastic spur gear - Machined Delrin - Module 4.0
Bill of material
HPC - ZG4-39
REF
Part number
ZG4-39
DET
Detail
Simple
Full
TYP
Type
ZG
MOD
Module
4.0
Z
N° of teeth
39
P
PCD
156
mm
D
Outside dia.
164
mm
M
Boss dia.
80
mm
A
Bore
30
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions